??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC VA04-M415-3E-RA125-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC VA04-M415-3E-RA125-000
VERF
Availability
Available
BC
Order code
BCC0HKZ
TC
Artikelbezeichnung
BCC VA04-M415-3E-RA125-000
PX
Product view
54306_00
CONSTYLE1
Style
A, DIN-0°/180°
CONTYPE1
Type of connector
Valve connector
POS
Plug position
°
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection 1 = A, DIN-0°/180°-Valve connector, angled, 4-pin, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Function indicator = Yellow LED/No, Operating voltage Ub = 24 VDC / 24 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Ambient temperature = -25...80 °C, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.